IESNA:LM-63-2002
[TEST]P1559578
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S675D830-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1615
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1645.7 1632.1 1624 1608 1592.9 1575.6 1546.7 1510.7 1483.6 1452.6
1400.6 1336.3 1286.6 1229.3 1134.8 1024.7 946.3 869.4 756.9 651.9
590 531.2 453.4 383.2 340.3 300.3 246 199.6 168.7 141.6
105.6 71.6 52.8 36.2 15.1 3.8 0
1645.7 1643.2 1638.2 1610.7 1578.2 1528.4 1444.1 1359.4 1305.1 1253.4
1175.7 1098.1 1045.3 991.3 906.1 814.4 751.1 690.9 603.1 521.3
471.9 425.5 361.6 305.2 269.9 237.3 192.4 153 126.8 104
73.3 46.7 33.5 22.6 9.6 2.4 0
1645.7 1654.2 1652.5 1613.5 1563.6 1481.2 1341.4 1208.1 1126.6 1054.2
950.7 859.8 804 753.4 677.4 604.1 555.9 512.5 449.4 390.8
353.8 319.8 269.9 227.1 199.5 174.3 138.8 106.5 84.9 66.5
41.1 21.7 14.2 9 4.2 1.1 0
1645.7 1652 1634.4 1538.5 1451.8 1351 1193.9 1055.2 973 899.4
796.8 709.9 656.6 609.4 540.7 477.2 436.7 401 349.4 301.8
271.1 244.7 204.8 171.2 149.9 129.8 100.5 73 57.2 43.9
25.8 12.9 8.2 5.2 2.8 0.8 0
1645.7 1645.3 1605.5 1437.7 1307.7 1193.2 1031.3 901.8 827.7 759.4
666.5 589.5 540.6 496.7 434.7 378 342.9 311.9 267.3 226.6
200.3 180 148.7 122.8 107.1 91.4 67.4 43.9 34.1 26.2
16.1 9.6 6.5 4.5 2.8 0.8 0
1645.7 1641.7 1573 1353.3 1201.7 1079 919.1 795.5 725.9 661.6
575.6 504.7 459.1 417.7 360.6 309.2 277.7 249.8 211.8 177.7
155.7 139.7 114.8 93.2 79.1 65.3 46.1 27.6 21.4 16.6
11.1 7.7 5.7 4.1 2.8 0.9 0
1645.7 1641.4 1537 1285.4 1133.9 1008.5 857.1 736.2 667.6 606.1
524.1 455.4 412.2 372.5 318.3 270.7 241.3 214.6 182.9 154.9
137.3 124 103.1 82.5 65.7 51.6 36.4 24.1 18.9 15.1
10.7 7.4 5.7 4.1 2.8 1.3 0
1645.7 1641.5 1506.8 1227.5 1075.6 949.2 804.7 686 618.6 559.6
481.1 413.9 372.5 334 282.3 238.1 210.5 185.9 159.2 136.2
122.2 110.8 92.8 72.2 53.8 40.3 28.6 21.1 16.7 13.7
10.2 7.1 5.6 4 2.7 1.4 0
1645.7 1642.8 1494.2 1199.6 1046.3 923.9 781.3 662.6 597.3 540.6
463.9 395.6 354.5 315.6 265.6 222.9 196.7 176.1 151.2 129.8
117.2 105.5 86.9 63 46.7 36.6 26.1 19.5 15.4 12.8
9.3 6.6 5.1 3.6 2.3 1.1 0
1645.7 1644.2 1481.7 1171.6 1017 898.6 757.8 639.2 575.9 521.6
446.8 377.2 336.5 297.3 248.8 207.7 182.9 166.3 143.3 123.5
112.2 100.1 81.1 53.9 39.6 32.8 23.6 17.9 14.1 11.9
8.5 6.2 4.7 3.2 1.9 0.8 0
1645.7 1642.8 1494.2 1199.6 1046.3 923.9 781.3 662.6 597.3 540.6
463.9 395.6 354.5 315.6 265.6 222.9 196.7 176.1 151.2 129.8
117.2 105.5 86.9 63 46.7 36.6 26.1 19.5 15.4 12.8
9.3 6.6 5.1 3.6 2.3 1.1 0
1645.7 1641.5 1506.8 1227.5 1075.6 949.2 804.7 686 618.6 559.6
481.1 413.9 372.5 334 282.3 238.1 210.5 185.9 159.2 136.2
122.2 110.8 92.8 72.2 53.8 40.3 28.6 21.1 16.7 13.7
10.2 7.1 5.6 4 2.7 1.4 0
1645.7 1641.4 1537 1285.4 1133.9 1008.5 857.1 736.2 667.6 606.1
524.1 455.4 412.2 372.5 318.3 270.7 241.3 214.6 182.9 154.9
137.3 124 103.1 82.5 65.7 51.6 36.4 24.1 18.9 15.1
10.7 7.4 5.7 4.1 2.8 1.3 0
1645.7 1641.7 1573 1353.3 1201.7 1079 919.1 795.5 725.9 661.6
575.6 504.7 459.1 417.7 360.6 309.2 277.7 249.8 211.8 177.7
155.7 139.7 114.8 93.2 79.1 65.3 46.1 27.6 21.4 16.6
11.1 7.7 5.7 4.1 2.8 0.9 0
1645.7 1645.3 1605.5 1437.7 1307.7 1193.2 1031.3 901.8 827.7 759.4
666.5 589.5 540.6 496.7 434.7 378 342.9 311.9 267.3 226.6
200.3 180 148.7 122.8 107.1 91.4 67.4 43.9 34.1 26.2
16.1 9.6 6.5 4.5 2.8 0.8 0
1645.7 1652 1634.4 1538.5 1451.8 1351 1193.9 1055.2 973 899.4
796.8 709.9 656.6 609.4 540.7 477.2 436.7 401 349.4 301.8
271.1 244.7 204.8 171.2 149.9 129.8 100.5 73 57.2 43.9
25.8 12.9 8.2 5.2 2.8 0.8 0
1645.7 1654.2 1652.5 1613.5 1563.6 1481.2 1341.4 1208.1 1126.6 1054.2
950.7 859.8 804 753.4 677.4 604.1 555.9 512.5 449.4 390.8
353.8 319.8 269.9 227.1 199.5 174.3 138.8 106.5 84.9 66.5
41.1 21.7 14.2 9 4.2 1.1 0
1645.7 1643.2 1638.2 1610.7 1578.2 1528.4 1444.1 1359.4 1305.1 1253.4
1175.7 1098.1 1045.3 991.3 906.1 814.4 751.1 690.9 603.1 521.3
471.9 425.5 361.6 305.2 269.9 237.3 192.4 153 126.8 104
73.3 46.7 33.5 22.6 9.6 2.4 0
1645.7 1632.1 1624 1608 1592.9 1575.6 1546.7 1510.7 1483.6 1452.6
1400.6 1336.3 1286.6 1229.3 1134.8 1024.7 946.3 869.4 756.9 651.9
590 531.2 453.4 383.2 340.3 300.3 246 199.6 168.7 141.6
105.6 71.6 52.8 36.2 15.1 3.8 0
1645.7 1643.2 1638.2 1610.7 1578.2 1528.4 1444.1 1359.4 1305.1 1253.4
1175.7 1098.1 1045.3 991.3 906.1 814.4 751.1 690.9 603.1 521.3
471.9 425.5 361.6 305.2 269.9 237.3 192.4 153 126.8 104
73.3 46.7 33.5 22.6 9.6 2.4 0
1645.7 1654.2 1652.5 1613.5 1563.6 1481.2 1341.4 1208.1 1126.6 1054.2
950.7 859.8 804 753.4 677.4 604.1 555.9 512.5 449.4 390.8
353.8 319.8 269.9 227.1 199.5 174.3 138.8 106.5 84.9 66.5
41.1 21.7 14.2 9 4.2 1.1 0
1645.7 1652 1634.4 1538.5 1451.8 1351 1193.9 1055.2 973 899.4
796.8 709.9 656.6 609.4 540.7 477.2 436.7 401 349.4 301.8
271.1 244.7 204.8 171.2 149.9 129.8 100.5 73 57.2 43.9
25.8 12.9 8.2 5.2 2.8 0.8 0
1645.7 1645.3 1605.5 1437.7 1307.7 1193.2 1031.3 901.8 827.7 759.4
666.5 589.5 540.6 496.7 434.7 378 342.9 311.9 267.3 226.6
200.3 180 148.7 122.8 107.1 91.4 67.4 43.9 34.1 26.2
16.1 9.6 6.5 4.5 2.8 0.8 0
1645.7 1641.7 1573 1353.3 1201.7 1079 919.1 795.5 725.9 661.6
575.6 504.7 459.1 417.7 360.6 309.2 277.7 249.8 211.8 177.7
155.7 139.7 114.8 93.2 79.1 65.3 46.1 27.6 21.4 16.6
11.1 7.7 5.7 4.1 2.8 0.9 0
1645.7 1641.4 1537 1285.4 1133.9 1008.5 857.1 736.2 667.6 606.1
524.1 455.4 412.2 372.5 318.3 270.7 241.3 214.6 182.9 154.9
137.3 124 103.1 82.5 65.7 51.6 36.4 24.1 18.9 15.1
10.7 7.4 5.7 4.1 2.8 1.3 0
1645.7 1641.5 1506.8 1227.5 1075.6 949.2 804.7 686 618.6 559.6
481.1 413.9 372.5 334 282.3 238.1 210.5 185.9 159.2 136.2
122.2 110.8 92.8 72.2 53.8 40.3 28.6 21.1 16.7 13.7
10.2 7.1 5.6 4 2.7 1.4 0
1645.7 1642.8 1494.2 1199.6 1046.3 923.9 781.3 662.6 597.3 540.6
463.9 395.6 354.5 315.6 265.6 222.9 196.7 176.1 151.2 129.8
117.2 105.5 86.9 63 46.7 36.6 26.1 19.5 15.4 12.8
9.3 6.6 5.1 3.6 2.3 1.1 0
1645.7 1644.2 1481.7 1171.6 1017 898.6 757.8 639.2 575.9 521.6
446.8 377.2 336.5 297.3 248.8 207.7 182.9 166.3 143.3 123.5
112.2 100.1 81.1 53.9 39.6 32.8 23.6 17.9 14.1 11.9
8.5 6.2 4.7 3.2 1.9 0.8 0
1645.7 1642.8 1494.2 1199.6 1046.3 923.9 781.3 662.6 597.3 540.6
463.9 395.6 354.5 315.6 265.6 222.9 196.7 176.1 151.2 129.8
117.2 105.5 86.9 63 46.7 36.6 26.1 19.5 15.4 12.8
9.3 6.6 5.1 3.6 2.3 1.1 0
1645.7 1641.5 1506.8 1227.5 1075.6 949.2 804.7 686 618.6 559.6
481.1 413.9 372.5 334 282.3 238.1 210.5 185.9 159.2 136.2
122.2 110.8 92.8 72.2 53.8 40.3 28.6 21.1 16.7 13.7
10.2 7.1 5.6 4 2.7 1.4 0
1645.7 1641.4 1537 1285.4 1133.9 1008.5 857.1 736.2 667.6 606.1
524.1 455.4 412.2 372.5 318.3 270.7 241.3 214.6 182.9 154.9
137.3 124 103.1 82.5 65.7 51.6 36.4 24.1 18.9 15.1
10.7 7.4 5.7 4.1 2.8 1.3 0
1645.7 1641.7 1573 1353.3 1201.7 1079 919.1 795.5 725.9 661.6
575.6 504.7 459.1 417.7 360.6 309.2 277.7 249.8 211.8 177.7
155.7 139.7 114.8 93.2 79.1 65.3 46.1 27.6 21.4 16.6
11.1 7.7 5.7 4.1 2.8 0.9 0
1645.7 1645.3 1605.5 1437.7 1307.7 1193.2 1031.3 901.8 827.7 759.4
666.5 589.5 540.6 496.7 434.7 378 342.9 311.9 267.3 226.6
200.3 180 148.7 122.8 107.1 91.4 67.4 43.9 34.1 26.2
16.1 9.6 6.5 4.5 2.8 0.8 0
1645.7 1652 1634.4 1538.5 1451.8 1351 1193.9 1055.2 973 899.4
796.8 709.9 656.6 609.4 540.7 477.2 436.7 401 349.4 301.8
271.1 244.7 204.8 171.2 149.9 129.8 100.5 73 57.2 43.9
25.8 12.9 8.2 5.2 2.8 0.8 0
1645.7 1654.2 1652.5 1613.5 1563.6 1481.2 1341.4 1208.1 1126.6 1054.2
950.7 859.8 804 753.4 677.4 604.1 555.9 512.5 449.4 390.8
353.8 319.8 269.9 227.1 199.5 174.3 138.8 106.5 84.9 66.5
41.1 21.7 14.2 9 4.2 1.1 0
1645.7 1643.2 1638.2 1610.7 1578.2 1528.4 1444.1 1359.4 1305.1 1253.4
1175.7 1098.1 1045.3 991.3 906.1 814.4 751.1 690.9 603.1 521.3
471.9 425.5 361.6 305.2 269.9 237.3 192.4 153 126.8 104
73.3 46.7 33.5 22.6 9.6 2.4 0
1645.7 1632.1 1624 1608 1592.9 1575.6 1546.7 1510.7 1483.6 1452.6
1400.6 1336.3 1286.6 1229.3 1134.8 1024.7 946.3 869.4 756.9 651.9
590 531.2 453.4 383.2 340.3 300.3 246 199.6 168.7 141.6
105.6 71.6 52.8 36.2 15.1 3.8 0
